??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BLS 18MR-XX-1LT-S4-C
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BLS 18MR-XX-1LT-S4-C
VERF
Availability
Available
BC
Order code
BOS00AU
TC
Artikelbezeichnung
BLS 18MR-XX-1LT-S4-C
PX
Product view
42300_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.10200 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 18MR, Dimension = 20 x 85 x 33.7 mm, Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (Emitter), Beam characteristic = Focus adjustable ≥ 0.2 m, Light type = Laser red light, Range = 0...50 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, nickel-plated, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.